How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | L: | 4.45 in |
| AE2: | 0.56 | I: | 3.24 in |
| LL: | 1.98 in | AF: | 0.19 |
| M: | 1.76 | D: | 2.06 |
| U: | 0.625 in | G: | 1.82 |
| V: | 1.44 in | H: | 0.53 in |
| AA: | 7.44 | P: | 1.38 in |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| AG: | 4.35 |
Technical Specifications
| Model Code: | 17Y | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Solid Shaft | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.141 | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

