How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | M: | 1.76 |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | LL: | 1.98 in |
| U: | 0.625 in | AB: | 3.44 |
| L: | 4.45 in | T: | 1 |
| AE2: | 0.56 | I: | 3.24 in |
| AA: | 7.44 | V: | 1.44 in |
| AG: | 4.35 | H: | 0.53 in |
| G: | 1.82 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Model Code: | 17Y | Series Code: | OE |
| Center Distance (in): | 1.750 | Output RPM: | 117 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

