How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 7.44 |
| D: | 2.06 | V: | 1.44 in |
| AG: | 4.35 | H: | 0.53 in |
| M: | 1.76 | P: | 1.38 in |
| LL: | 1.98 in | G: | 1.82 |
| T: | 1 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | I: | 3.24 in |
| AE2: | 0.56 | U: | 0.625 in |
| AB: | 3.44 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Model Code: | 17Y | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Center Distance (in): | 1.750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.814 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

