How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.24 in |
| V: | 1.44 in | U: | 0.625 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| H: | 0.53 in | LL: | 1.98 in |
| AG: | 4.35 | AF: | 0.19 |
| T: | 1 | M: | 1.76 |
| P: | 1.38 in | D: | 2.06 |
| G: | 1.82 | AB: | 3.44 |
| AA: | 7.44 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Ratio: | 25:1 | Center Distance (in): | 1.750 |
| Model Code: | 17Y | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.665 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 483 in/lbs |

