How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE2: | 0.56 |
| L: | 4.45 in | U: | 0.625 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| AG: | 4.35 | G: | 1.82 |
| I: | 3.24 in | D: | 2.06 |
| AA: | 7.44 | T: | 1 |
| AB: | 3.44 | H: | 0.53 in |
| P: | 1.38 in | LL: | 1.98 in |
| M: | 1.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.597 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | Y-1 | Center Distance (in): | 1.750 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 17Y |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

