How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | M: | 1.76 |
| Center Distance (in): | 1.75 in | T: | 1 |
| I: | 3.24 in | U: | 0.625 in |
| L: | 4.45 in | G: | 1.82 |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 1.98 in | P: | 1.38 in |
| D: | 2.06 | AA: | 7.44 |
| AF: | 0.19 | AG: | 4.35 |
| AB: | 3.44 |
Technical Specifications
| Input Style: | Solid Shaft | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 17Y |
| Assembly: | Y-1 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.750 |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.597 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

