How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.35 |
| P: | 1.38 in | U: | 0.625 in |
| LL: | 1.98 in | D: | 2.06 |
| I: | 3.24 in | L: | 4.45 in |
| AA: | 7.44 | G: | 1.82 |
| M: | 1.76 | AF: | 0.19 |
| T: | 1 | AE2: | 0.56 |
| V: | 1.44 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 1.750 |
| Bore Code: | 16 | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 0.597 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 17Y | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

