How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AA: | 7.44 |
| G: | 1.82 | I: | 3.24 in |
| LL: | 1.98 in | M: | 1.76 |
| AG: | 4.35 | D: | 2.06 |
| H: | 0.53 in | T: | 1 |
| L: | 4.45 in | AB: | 3.44 |
| U: | 0.625 in | P: | 1.38 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Model Code: | 17Y | Series Code: | OE |
| Ratio: | 40:1 | Center Distance (in): | 1.750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.469 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 486 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

