How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | H: | 0.53 in |
| I: | 3.24 in | AF: | 0.19 |
| P: | 1.38 in | AB: | 3.44 |
| AG: | 4.35 | M: | 1.76 |
| D: | 2.06 | LL: | 1.98 in |
| U: | 0.625 in | L: | 4.45 in |
| V: | 1.44 in | AE2: | 0.56 |
| T: | 1 | Center Distance (in): | 1.75 in |
| G: | 1.82 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 17Y | Center Distance (in): | 1.750 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 40:1 | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.469 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Ratio Range: | 40:1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Torque Rating (in-lb): | 486 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

