How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | M: | 1.76 |
| AF: | 0.19 | G: | 1.82 |
| AA: | 7.44 | L: | 4.45 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| T: | 1 | AG: | 4.35 |
| LL: | 1.98 in | H: | 0.53 in |
| D: | 2.06 | P: | 1.38 in |
| AE2: | 0.56 | V: | 1.44 in |
| I: | 3.24 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Model Code: | 17Y |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 1.750 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.7 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 281 in/lbs |

