How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.625 in |
| AB: | 3.44 | L: | 4.45 in |
| LL: | 1.98 in | M: | 1.76 |
| G: | 1.82 | P: | 1.38 in |
| V: | 1.44 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
| AG: | 4.35 | D: | 2.06 |
| T: | 1 | AA: | 7.44 |
| AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 350 | Input Style: | Solid Shaft |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Center Distance (in): | 1.750 |
| Output Diameter (in): | 1.000 in | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.7 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 17Y | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 281 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

