How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | Center Distance (in): | 1.75 in |
| T: | 1 | P: | 1.38 in |
| L: | 4.45 in | D: | 2.06 |
| I: | 3.24 in | U: | 0.625 in |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 3.44 | LL: | 1.98 in |
| V: | 1.44 in | AG: | 4.35 |
| AA: | 7.44 | H: | 0.53 in |
| G: | 1.82 |
Technical Specifications
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.7 |
| Output Diameter (in): | 1.000 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 1.750 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Bore Code: | 16 | Model Code: | 17Y |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Output RPM: | 350 |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 281 in/lbs |

