How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | AA: | 7.44 |
| P: | 1.38 in | D: | 2.06 |
| H: | 0.53 in | L: | 4.45 in |
| V: | 1.44 in | T: | 1 |
| AE2: | 0.56 | I: | 3.24 in |
| AB: | 3.44 | U: | 0.625 in |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| G: | 1.82 | AG: | 4.35 |
| AF: | 0.19 |
Technical Specifications
| Assembly: | Y-1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Output RPM: | 29.2 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Model Code: | 17Y | Center Distance (in): | 1.750 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.317 | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

