How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AA: | 7.44 |
| T: | 1 | LL: | 1.98 in |
| D: | 2.06 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| AE2: | 0.56 | L: | 4.45 in |
| M: | 1.76 | G: | 1.82 |
| I: | 3.24 in | AF: | 0.19 |
| AB: | 3.44 | H: | 0.53 in |
| P: | 1.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.317 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 17Y | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 1.750 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.000 in | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

