How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE2: | 0.56 |
| H: | 0.53 in | AB: | 3.44 |
| D: | 2.06 | T: | 1 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | AF: | 0.19 |
| U: | 0.625 in | M: | 1.76 |
| AG: | 4.35 | LL: | 1.98 in |
| G: | 1.82 | P: | 1.38 in |
| AA: | 7.44 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 1.750 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.67 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Model Code: | 17Y | Output Torque Rating (in-lb): | 409 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

