How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AB: | 3.44 |
| I: | 3.24 in | AE2: | 0.56 |
| M: | 1.76 | U: | 0.625 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | H: | 0.53 in |
| P: | 1.38 in | AG: | 4.35 |
| T: | 1 | LL: | 1.98 in |
| L: | 4.45 in | D: | 2.06 |
| AF: | 0.19 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Model Code: | 17Y |
| Input HP @ 1750 RPM: | 1.67 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 409 in/lbs |

