How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.44 in |
| M: | 1.76 | AA: | 7.44 |
| L: | 4.45 in | P: | 1.38 in |
| U: | 0.625 in | LL: | 1.98 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | T: | 0.75 |
| G: | 1.82 | AG: | 4.35 |
| H: | 0.53 in | AB: | 3.44 |
| AF: | 0.19 |
Technical Specifications
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.37 |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | 17Y |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.750 | Ratio Range: | 10:1 |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Bore Code: | 12 | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

