How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | G: | 1.82 |
| AG: | 4.35 | V: | 1.44 in |
| M: | 1.76 | P: | 1.38 in |
| I: | 3.24 in | U: | 0.625 in |
| LL: | 1.98 in | T: | 0.75 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 7.44 | AF: | 0.19 |
| L: | 4.45 in |
Technical Specifications
| Bore Code: | 12 | Model Code: | 17Y |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.750 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 1.37 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

