How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | U: | 0.625 in |
| AE2: | 0.56 | T: | 0.75 |
| AA: | 7.44 | AF: | 0.19 |
| AG: | 4.35 | M: | 1.76 |
| D: | 2.06 | H: | 0.53 in |
| G: | 1.82 | I: | 3.24 in |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | LL: | 1.98 in |
| AB: | 3.44 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 12 | Input HP @ 1750 RPM: | 1.37 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Model Code: | 17Y |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Center Distance (in): | 1.750 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 175 |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

