How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 0.75 |
| AB: | 3.44 | P: | 1.38 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| AG: | 4.35 | AA: | 7.44 |
| D: | 2.06 | I: | 3.24 in |
| LL: | 1.98 in | H: | 0.53 in |
| L: | 4.45 in | M: | 1.76 |
| G: | 1.82 | V: | 1.44 in |
| U: | 0.625 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Model Code: | 17Y |
| Reducer: | Worm - Right Angle | Bore Code: | 12 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 1.37 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Center Distance (in): | 1.750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | Y-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

