How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | H: | 0.53 in |
| AA: | 7.44 | D: | 2.06 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| G: | 1.82 | AB: | 3.44 |
| AG: | 4.35 | AE2: | 0.56 |
| L: | 4.45 in | I: | 3.24 in |
| V: | 1.44 in | LL: | 1.98 in |
| AF: | 0.19 | U: | 0.625 in |
| M: | 1.76 |
Technical Specifications
| Model Code: | 17Y | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 15:1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Center Distance (in): | 1.750 |
| Input HP @ 1750 RPM: | 1.03 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 12 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

