How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 0.75 |
| LL: | 1.98 in | AF: | 0.19 |
| AB: | 3.44 | I: | 3.24 in |
| D: | 2.06 | AA: | 7.44 |
| AG: | 4.35 | M: | 1.76 |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | L: | 4.45 in |
| V: | 1.44 in | H: | 0.53 in |
| P: | 1.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 12 |
| Output RPM: | 117 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Model Code: | 17Y | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Center Distance (in): | 1.750 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 473 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

