How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| AG: | 4.35 | D: | 2.06 |
| AB: | 3.44 | G: | 1.82 |
| H: | 0.53 in | U: | 0.625 in |
| V: | 1.44 in | P: | 1.38 in |
| T: | 0.75 | M: | 1.76 |
| I: | 3.24 in | LL: | 1.98 in |
| AA: | 7.44 | L: | 4.45 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 12 | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Center Distance (in): | 1.750 |
| Model Code: | 17Y | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.597 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

