How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AG: | 4.35 |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| D: | 2.06 | T: | 1 |
| AA: | 7.44 | L: | 4.45 in |
| V: | 1.44 in | AE2: | 0.56 |
| AB: | 3.44 | U: | 0.625 in |
| LL: | 1.98 in | M: | 1.76 |
| H: | 0.53 in | G: | 1.82 |
| I: | 3.24 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Model Code: | 17Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.750 |
| Input Style: | Solid Shaft | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.000 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

