How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| D: | 2.06 | U: | 0.625 in |
| LL: | 1.98 in | AG: | 4.35 |
| AB: | 3.44 | P: | 1.38 in |
| G: | 1.82 | T: | 1 |
| M: | 1.76 | L: | 4.45 in |
| I: | 3.24 in | V: | 1.44 in |
| AA: | 7.44 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 17.5 |
| Model Code: | 17Y | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.750 |
| Gear Type: | Worm | Bore Code: | 16 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.141 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

