How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LL: | 1.98 in |
| P: | 1.38 in | AF: | 0.19 |
| M: | 1.76 | AG: | 4.35 |
| I: | 3.24 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| H: | 0.53 in | L: | 4.45 in |
| D: | 2.06 | AA: | 7.44 |
| T: | 1 | AE2: | 0.56 |
| G: | 1.82 |
Technical Specifications
| Bore Code: | 16 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 117 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.03 | No. of Gear Reductions: | Single |
| Model Code: | 17Y | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.000 in | Assembly: | Y-2 |
| Center Distance (in): | 1.750 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 473 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

