How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AG: | 4.35 |
| H: | 0.53 in | I: | 3.24 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | T: | 1 |
| P: | 1.38 in | AA: | 7.44 |
| L: | 4.45 in | D: | 2.06 |
| V: | 1.44 in | G: | 1.82 |
| AF: | 0.19 | AE2: | 0.56 |
| M: | 1.76 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Center Distance (in): | 1.750 | Series Code: | OE |
| Model Code: | 17Y | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

