How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | V: | 1.44 in |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| AG: | 4.35 | G: | 1.82 |
| H: | 0.53 in | T: | 1 |
| AE2: | 0.56 | I: | 3.24 in |
| AB: | 3.44 | U: | 0.625 in |
| AF: | 0.19 | LL: | 1.98 in |
| M: | 1.76 | AA: | 7.44 |
| D: | 2.06 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 17Y | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 16 | Center Distance (in): | 1.750 |
| Assembly: | Y-2 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

