How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 4.45 in |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | AG: | 4.35 |
| M: | 1.76 | AA: | 7.44 |
| AB: | 3.44 | I: | 3.24 in |
| G: | 1.82 | V: | 1.44 in |
| D: | 2.06 | AF: | 0.19 |
| U: | 0.625 in | T: | 1 |
| LL: | 1.98 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.750 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Model Code: | 17Y |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.814 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

