How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AF: | 0.19 |
| G: | 1.82 | AE2: | 0.56 |
| AB: | 3.44 | T: | 1 |
| D: | 2.06 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| M: | 1.76 | AG: | 4.35 |
| I: | 3.24 in | AA: | 7.44 |
| P: | 1.38 in | U: | 0.625 in |
| H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.814 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 1.750 | Ratio Range: | 20:1 |
| Model Code: | 17Y | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

