How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | AF: | 0.19 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | L: | 4.45 in |
| D: | 2.06 | P: | 1.38 in |
| AG: | 4.35 | T: | 1 |
| AA: | 7.44 | U: | 0.625 in |
| I: | 3.24 in | AB: | 3.44 |
| G: | 1.82 | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 0.665 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 25:1 |
| Center Distance (in): | 1.750 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 17Y | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 16 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 483 in/lbs |

