How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | M: | 1.76 |
| AF: | 0.19 | L: | 4.45 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | H: | 0.53 in |
| AB: | 3.44 | D: | 2.06 |
| AG: | 4.35 | AE2: | 0.56 |
| T: | 1 | G: | 1.82 |
| LL: | 1.98 in | P: | 1.38 in |
| U: | 0.625 in |
Technical Specifications
| Model Code: | 17Y | Input HP @ 1750 RPM: | 0.665 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.750 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Bore Code: | 16 | Series Code: | OE |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 483 in/lbs |

