How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | LL: | 1.98 in |
| D: | 2.06 | T: | 1 |
| AA: | 7.44 | AG: | 4.35 |
| U: | 0.625 in | L: | 4.45 in |
| I: | 3.24 in | H: | 0.53 in |
| M: | 1.76 | G: | 1.82 |
| AE2: | 0.56 | P: | 1.38 in |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
| AB: | 3.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | 17Y |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.750 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.597 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

