How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | G: | 1.82 |
| L: | 4.45 in | P: | 1.38 in |
| M: | 1.76 | I: | 3.24 in |
| AG: | 4.35 | U: | 0.625 in |
| AA: | 7.44 | T: | 1 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AB: | 3.44 | AF: | 0.19 |
| LL: | 1.98 in | H: | 0.53 in |
| AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Model Code: | 17Y |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Center Distance (in): | 1.750 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Series Code: | OE |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.597 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

