How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AG: | 4.35 |
| D: | 2.06 | AB: | 3.44 |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| M: | 1.76 | AE2: | 0.56 |
| G: | 1.82 | I: | 3.24 in |
| H: | 0.53 in | V: | 1.44 in |
| AF: | 0.19 | U: | 0.625 in |
| T: | 1 | L: | 4.45 in |
| AA: | 7.44 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 30:1 | Center Distance (in): | 1.750 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.597 | Input RPM: | 1,750 |
| Model Code: | 17Y | Service Factor: | 1 |
| Bore Code: | 16 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

