How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | I: | 3.24 in |
| AF: | 0.19 | H: | 0.53 in |
| D: | 2.06 | M: | 1.76 |
| LL: | 1.98 in | AB: | 3.44 |
| L: | 4.45 in | T: | 1 |
| P: | 1.38 in | AA: | 7.44 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | AE2: | 0.56 |
| AG: | 4.35 |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Model Code: | 17Y | Product Type: | Right Angle |
| Assembly: | Y-2 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.597 | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Ratio: | 30:1 |
| Center Distance (in): | 1.750 | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

