How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | M: | 1.76 |
| U: | 0.625 in | AE2: | 0.56 |
| AG: | 4.35 | AB: | 3.44 |
| AF: | 0.19 | G: | 1.82 |
| LL: | 1.98 in | T: | 1 |
| V: | 1.44 in | AA: | 7.44 |
| D: | 2.06 | P: | 1.38 in |
| L: | 4.45 in | H: | 0.53 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Model Code: | 17Y |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 1.750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 5:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.7 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 281 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

