How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | M: | 1.76 |
| AE2: | 0.56 | T: | 1 |
| AA: | 7.44 | G: | 1.82 |
| P: | 1.38 in | AB: | 3.44 |
| AF: | 0.19 | V: | 1.44 in |
| U: | 0.625 in | H: | 0.53 in |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| I: | 3.24 in | AG: | 4.35 |
| L: | 4.45 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Model Code: | 17Y |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 35.0 | Bore Code: | 16 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Ratio: | 50:1 | Center Distance (in): | 1.750 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.377 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 465 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

