How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.35 |
| H: | 0.53 in | M: | 1.76 |
| T: | 1 | L: | 4.45 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| D: | 2.06 | I: | 3.24 in |
| V: | 1.44 in | P: | 1.38 in |
| AA: | 7.44 | U: | 0.625 in |
| AF: | 0.19 | LL: | 1.98 in |
| AB: | 3.44 |
Technical Specifications
| Output RPM: | 35.0 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.377 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 17Y |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Series Code: | OE | Center Distance (in): | 1.750 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 465 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

