How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AE2: | 0.56 |
| U: | 0.625 in | I: | 3.24 in |
| H: | 0.53 in | G: | 1.82 |
| P: | 1.38 in | T: | 1 |
| LL: | 1.98 in | D: | 2.06 |
| V: | 1.44 in | AG: | 4.35 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| AA: | 7.44 | AF: | 0.19 |
| M: | 1.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.750 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Model Code: | 17Y | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.67 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 409 in/lbs |

