How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | LL: | 1.98 in |
| M: | 1.76 | D: | 2.06 |
| P: | 1.38 in | AE2: | 0.56 |
| I: | 3.24 in | G: | 1.82 |
| H: | 0.53 in | AA: | 7.44 |
| U: | 0.625 in | AG: | 4.35 |
| L: | 4.45 in | T: | 1 |
| V: | 1.44 in | AF: | 0.19 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Center Distance (in): | 1.750 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.208 |
| Model Code: | 17Y | Assembly: | Y-2 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 356 in/lbs |

