How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AA: | 7.44 |
| I: | 3.24 in | G: | 1.82 |
| D: | 2.06 | AF: | 0.19 |
| T: | 1 | U: | 0.625 in |
| L: | 4.45 in | H: | 0.53 in |
| Center Distance (in): | 1.75 in | M: | 1.76 |
| AG: | 4.35 | P: | 1.38 in |
| AB: | 3.44 | V: | 1.44 in |
| AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.208 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 17Y |
| Bore Code: | 16 | Series Code: | OE |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.750 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 356 in/lbs |

