How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | H: | 0.53 in |
| G: | 1.82 | AG: | 4.35 |
| T: | 0.75 | AB: | 3.44 |
| AF: | 0.19 | V: | 1.44 in |
| I: | 3.24 in | AE2: | 0.56 |
| D: | 2.06 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | AA: | 7.44 |
| P: | 1.38 in | LL: | 1.98 in |
| L: | 4.45 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 12 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Model Code: | 17Y |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.37 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

