How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | U: | 0.625 in |
| D: | 2.06 | AG: | 4.35 |
| P: | 1.38 in | H: | 0.53 in |
| L: | 4.45 in | I: | 3.24 in |
| AB: | 3.44 | AA: | 7.44 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| LL: | 1.98 in | M: | 1.76 |
| AE2: | 0.56 | T: | 0.75 |
| G: | 1.82 |
Technical Specifications
| Input Style: | Solid Shaft | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.03 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Center Distance (in): | 1.750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Model Code: | 17Y |
| Bore Code: | 12 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

