How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | AA: | 7.44 |
| H: | 0.53 in | U: | 0.625 in |
| LL: | 1.98 in | P: | 1.38 in |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| D: | 2.06 | L: | 4.45 in |
| AF: | 0.19 | G: | 1.82 |
| AG: | 4.35 | AB: | 3.44 |
| M: | 1.76 | V: | 1.44 in |
| I: | 3.24 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.750 in | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.03 | Bore Code: | 12 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 17Y |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.750 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Series Code: | OE | Output Torque Rating (in-lb): | 473 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

