How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | V: | 1.44 in |
| P: | 1.38 in | D: | 2.06 |
| AA: | 7.44 | L: | 4.45 in |
| H: | 0.53 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | M: | 1.76 |
| AF: | 0.19 | I: | 3.24 in |
| AE2: | 0.56 | AG: | 4.35 |
| AB: | 3.44 | T: | 0.75 |
| LL: | 1.98 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 12 | Gear Type: | Worm |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.750 | Assembly: | Y-2 |
| Input RPM: | 1,750 | Model Code: | 17Y |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.597 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

