How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | Center Distance (in): | 1.75 in |
| D: | 2.06 | L: | 4.45 in |
| AB: | 3.44 | U: | 0.625 in |
| I: | 3.24 in | AF: | 0.19 |
| AA: | 7.44 | AG: | 4.35 |
| T: | 0.75 | H: | 0.53 in |
| P: | 1.38 in | M: | 1.76 |
| AE2: | 0.56 | LL: | 1.98 in |
| V: | 1.44 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.750 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.597 |
| Assembly: | Y-2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Bore Code: | 12 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 17Y |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

