How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | M: | 1.76 |
| T: | 0.75 | U: | 0.625 in |
| AE2: | 0.56 | G: | 1.82 |
| AG: | 4.35 | D: | 2.06 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| AB: | 3.44 | LL: | 1.98 in |
| H: | 0.53 in | P: | 1.38 in |
| I: | 3.24 in | V: | 1.44 in |
| AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.597 |
| Input Style: | Solid Shaft | Bore Code: | 12 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Model Code: | 17Y |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Center Distance (in): | 1.750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | Y-2 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

