Grove Gear 17YF-1-1.000-140TC-10-L1
Part #:17YF-1-1.000-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 7.44 |
| I: | 3.24 in | AJ: | 5.88 |
| AG: | 4.35 | AF: | 0.19 |
| D: | 2.06 | H: | 0.53 in |
| LQ: | 4.09 in | AE2: | 0.56 |
| AB: | 3.44 | T: | 1 |
| G: | 1.82 | BE: | 0.38 in |
| P: | 1.38 in | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AK: | 4.5 | V: | 1.44 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 175 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.37 | Model Code: | 17YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

