Grove Gear 17YF-1-1.000-140TC-10-L2
Part #:17YF-1-1.000-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | V: | 1.44 in |
| I: | 3.24 in | AF: | 0.19 |
| T: | 1 | LL: | 1.98 in |
| D: | 2.06 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.35 | LQ: | 4.09 in |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| AA: | 7.44 | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.82 |
| AE2: | 0.56 | P: | 1.38 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 17YF | Service Factor: | 1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 1.37 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

